Loading...

Lampholder, Fluorescent, Pedestal Base, Stationary End, 660W-600V, High Output, Recessed Double Contact, with Horizontal Contacts

489

DISCONTINUED
Fluorescent lampholder, pedestal base, stationary end; 660W-600V, high output recessed double contact; with horizontal contacts.
UPC Code: 078477107676
Country of Origin : Mexico

Product Information

  • Mechanical Specifications

    Contact Type : Stationary

  • Product Features

    Body Material : Thermoset

    Contact Material : Silver-Plated Copper-Alloy

    Lamp Contacts : Double Contact

    Lampholder Type : Linear

    Light Type : Fluorescent

    Style Name : Pedestal

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications