Loading...

48211-6A

DISCONTINUED
1x6 Passive Audio Module for use with impedance-matched volume controls when adding several rooms of sound. For system connectivity, the Leviton Architectural Edition line offers advanced and innovative audio distribution and control modules that centralize audio distribution connections and make for quicker, more reliable connections. The 1x6 Passive Audio Module is an easy, centralized audio system distribution module that connects up to six pairs of speakers from an entertainment center or amplifier. Just run speaker wire to this passive bridging module and fill multiple rooms with high-quality sound. The 1x6 Audio Distribution Module is a cost-effective way to combine connections for impedance matching volume controls in a passive/two-channel multi-room audio system. It enables connecting up to six impedance-matching volume controls and speaker pairs to a single two-channel amplifier.
UPC Code: 078477242063
Country of Origin : Mexico

Product Information

  • Dimensional Data

    Depth : 1.42 Inch

    Height : 6.58 Inch

    Width : 2.89 Inch

  • Material Specifications

    Color : White

    Material : ABS Plastic

  • Mechanical Specifications

    Mounting Location : Structure Media Enclosure Mount

  • Product Features

    Mounting Location : Structure Media Enclosure Mount

    Type : 1X6 Passive Audio Module

    Warranty : 1-Year Limited

  • Supports up to six pairs of speakers.
  • Combine with Decora Volume Controls to control up to six pairs of speakers from one amplifier or receiver.
  • Parallel connection scheme insures the best sound quality.
  • User-removeable connectors facilitate installation.
  • Connects with standard fire-rated speaker wire.

Related Videos

Structured Media Panel – Installation

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications