Locking Connector, 15 Amp, 277 Volt, Industrial Grade, Black & White
4779-CJ
15 Amp, 277 Volt, NEMA L7-15R, 2P, 3W, Locking Connector,Industrial Grade, Grounding, RoHs Compliant - BLACK-WHITE
Leviton's Black & White line of industrial grade plugs, connectors, flanged inlets, and outlets offer superior performance, long lasting reliability and features that are backed by a limited lifetime warranty:
- One piece contacts reduce friction and overheating
- Unique cord clamp accepts wide range of cord sizes
- Rugged nylon construction resists impact, sunlight, chemicals, and rough use
- Industry exclusive limited lifetime warranty
Color: Black-White
Product Information
Updated
Environmental Specifications
Environment : Dry
Product Features
Amperage : 15 A
Assembly Screws : Steel, Zinc Plated
Blades/Contacts : Solid Brass
Body Material : Impact Modified Nylon
Brand : Black and White
Color : Black-White
Cord Range : .240 - .700
Flammability : Rated HB or better UL94
Grounding : Grounding
NEMA : L7-15R
Pole : 2
Standards and Certifications : UL/CSA
Voltage : 277 VAC
Warranty : Limited Lifetime Warranty Warranty
Wire : 3
Wire Gauge : 18-10 AWG
- For fast assembly Black & White devices feature:
- Backed-out, color-coded brass terminal screws
- Deep slotted triple drive face module and cord clamp screws
- Deep wire wells with transparent wiring chambers
- Single piece 0.035 inch thick contacts with NO rivets for longest life and continuous conductivity
- Nylon face module features Amperage, Voltage, and NEMA configuration molded into face for easy identification and replacement.
- Fluted nylon housing makes it easier to grip with gloves and in debris-laden environments
- Thick-walled, super tough nylon housing resists abuse and impact
- Single piece external cord clamp includes catalogue number and NEMA configuration for easy identification
- External cord clamp accepts wire mesh connection grips
- Connectors ship with standard white and black cord clamp. Color-coded cord clamps available to identify amperage or equipment. Choose from blue, green, yellow, red, and orange
- RoHs Compliant
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors