Loading...

42" Structured Media Extender Bracket

47612-42B

Leviton Extender Brackets provide an additional two inches of depth and enhanced ventilation within Leviton 28" and 42" Structured Media enclosures. The Extender Brackets, which are attached between the enclosure and the cover, form a frame assembled from four 2-inch-deep sheet-metal rails with louvers on each side. The greater depth allows for better cable management and for larger modules, such as audio amplifiers, to be mounted within the SMC enclosure.

Country of Origin : Mexico

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477168431

  • Dimensional Data

    Depth : 2 Inch

    Height : 43.25 Inch

    Width : 16.10 Inch

  • Material Specifications

    Color : White

    Enclosure Material : Steel

    Gauge of Steel : 18 Gauge

    Paint Finish : Powder-Coated

  • Product Features

    Color : White

    Depth : 2 Inch

    Gauge of Steel : 18 Gauge

    Height : 43.25 Inch

    Item : 2 Inch Extender Brackets

    Paint Finish : Powder-Coated

    Series : Series 420

    Warranty : 2-Year Limited

    Width : 16.10 Inch

Features & Benefits

  • Adds two inches of depth to Leviton 28" and 42" Structured Media enclosures to accommodate larger modules and provide more room for better cable management
  • Louvers in Extender Brackets enhance ventilation within Structured Media enclosures for added protection against heat build-up from installed modules
  • Each Extender Bracket package for the 28" or 42" Structured Media enclosures includes four two-inch-deep sheet metal rails that attach together to create a frame extension between the Structured Media enclosure and cover
  • Made of sturdy white powder-coated 18-gauge sheet metal

Related Videos

Structured Media Panel – Installation

Structured Media Power Supply - Installation

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications