Loading...

Telephone Patching Expansion Board

47609-EMP

Compact Pre-configured Structured Cabling Panels are the simple solution for basic telephone and TV distribution. These Panels feature a space saving profile and provide simple bridged telephone connections to nine locations and 1GHz video to eight locations. Compact Series Panels are ideal for multi-dwelling units and apartments or any place where space and budgets are of great concern.

UPC Code: 078477105931
Country of Origin : United States

Product Information

  • Dimensional Data

    Depth : 0.63 Inch

    Height : 5.75 Inch

    Width : 1.75 Inch

  • Mechanical Specifications

    Telephone Patching Expansion : 1

  • Product Features

    Description : Telephone Patching Expansion

    Standards and Certifications : UL

    Telephone Patching Expansion : 1

    Type : Expansion Board

    Warranty : 2-Year Limited

  • Standards and Certifications

    UL Listed : Recognized Component

  • Structured Media Components

    Telephone Patching Expansion : 1

Related Videos

Structured Media Panel – Installation
Data Networking - Installation
Category 5e Telephone Module - Installation

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications