Loading...

14" Structured Media Enclosure and Flush Mount Cover, Metal, White

47605-140

14-inch Structured Media Enclosures make running cable and managing media both simple and cost effective. They are designed to provide a central distribution consolidation point, and can be installed and concealed in a closet or behind a flat-screen display. Ideal for supporting home, classroom, and small office technologies, enclosures accommodate the distribution of voice, data, video, audio, security, and IT/AV control applications.

UPC Code: 078477113295
Country of Origin : Mexico

Product Information

  • Accommodates two or more full-width Pre-Configured Structured Cabling Panels 
  • Positive tabs on housing sidewalls prevent enclosure from falling through the studs during installation
  • One piece white steel unit holds 1/4, 1/2 and full-width expansion modules with the ability to mount most modules vertically or horizontally
  • Can be surface-mounted or recessed
  • Ideal for new installations and retrofits
  • Powder coated white cover features 3/4" overlap to hide irregular drywall cuts
  • Combine two or more enclosures for larger installations or future expansion
  • Multiple knock-outs on top and bottom, including two 2" knock-outs on top, facilitate cable entry and routing
  • Cut-out in base of enclosure for mounting single and double gang J-boxes and power modules
  • Six 3" square self-healing foam grommets accommodate and protect cable bundles
  • Cutout pattern in bottom accommodates the same Leviton Power Modules for any necessary active gear like service provider modems or Leviton active routers and switches
  • Standards Compliance: ACA and CULus listed; UL Listed for fire and burglary
  • Enclosures are constructed of white powder coated 20 gauge steel
  • Covers are constructed of white powder coated 18 gauge steel

Related Videos

Structured Media Panel – Installation
Structured Media Power Supply - Installation

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications