MDU Kit, Plus 1 x 6 Telephone Expansion Board and 6-Way Video Splitter
47604-F6S
This unit is a compact, cost effective distribution point for media in smaller apartments and small condominiums. Easy to install, the Compact Structured Media Enclosure accommodates a variety of telephone and video configurations.
Product Information
Dimensional Data
Depth : 3.71 Inch/94.2mm
Height : 8.03 Inch/204.0mm
Width : 14.40 Inch/365.5mm
Material Specifications
Color : White
Enclosure Material : ABS Molded Plastic
Mechanical Specifications
Notes : Includes 1X6 Tele Expan. Board and 6-Way Splitter
Product Features
Color : White
Depth : 3.71 Inch/94.2mm
Height : 8.03 Inch/204.0mm
Item : Enclosure and Flush Mount Cover
Notes : Includes 1X6 Tele Expan. Board and 6-Way Splitter
Series : Multi-Dwelling Unit
Standards and Certifications : UL
Warranty : 2-Year Limited
Width : 14.40 Inch/365.5mm
Standards and Certifications
UL Listed : UL94 VO
- Unique modular design has fewer parts and is made exclusively from ABS molded plastic to provide customers with cost savings in installation time.
- Flexibility to accommodate a variety of telephone/video distribution configurations.
- Snap-On cover requires no tools or fasteners.
- Molded-in brackets provide quick snap-in convenience for Telephone Expansion Boards.
- Angled video splitter shelf for easy installation.
- Hosts up to three Telephone Expansion Boards and one Passive Video Splitter.
- Unit includes 1X6 Telephone Expansion Board and 6-Way Splitter