Loading...

Cat 5e Voice & Data Expansion Board

47603-C5

Leviton offers a Category 5e Voice and Data Expansion Board for its Pre-Configured Structured Cabling Panels, also available as a standalone module. The stand-alone module features a dedicated ABS plastic bracket with the expansion board which includes six data ports for essential telephone and home networking; suitable for phone, fax or data modem.

Country of Origin : Mexico

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477113257

  • Dimensional Data

    Depth : 0.685 Inch

    Height : 5.75 Inch

    Width : 1.75 Inch

  • Mechanical Specifications

    Cat 5e Voice Data : Six Catagory 5e ports and six 110-IDC Conn.

  • Product Features

    1X4 6-Line Bridged Telephone : Printed Circuit Board

    Cat 5e Voice Data Module : 1

    Description : Catagory 5e Voice and Data

    Standards and Certifications : UL

    Type : Expansion Board

    Warranty : 2-Year Limited

  • Standards and Certifications

    UL Listed : Recognized Component

  • Structured Media Components

    1X4 6-Line Bridged Telephone : Printed Circuit Board

    Cat 5e Voice Data Module : 1

Features & Benefits

  • Fits easily into Leviton Structured Media Panels.
  • Patch data or telephone service to 6 remote locations.

Related Videos

Structured Media Panel – Installation

Data Networking - Installation

Category 5e Telephone Module - Installation

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications