Loading...

1x9 Bridged Telephone Expansion Board

47603-110

The 1x9 Bridged Telephone Expansion Board and Module bridges up to four telephone lines through to nine outlet locations, allowing operation of up to nine separate telephones per line. The 1x9 Bridged Telephone Expansion Board is available for Leviton preconfigured structured cabling panels.

UPC Code: 078477115961
Country of Origin : Mexico

Product Information

  • Dimensional Data

    Depth : 0.63 Inch

    Height : 5.75 Inch

    Width : 1.75 Inch

  • Mechanical Specifications

    Telephone Bridge : Ten Bridged 4-Pair 110-Type IDC Connectors

  • Product Features

    1X9 Bridged Telephone Module : 1

    Description : 1X9 Bridged Telephone

    Standards and Certifications : UL

    Type : Expansion Board

    Warranty : 2-Year Limited

  • Standards and Certifications

    UL Listed : Recognized Component

  • Structured Media Components

    1X9 Bridged Telephone Module : 1

  • Bridge up to 4 telephone lines to 9 locations.
  • Fits easily into Leviton Structured Media Panels.

Related Videos

Structured Media Panel – Installation
Structured Media Panel – Installation
Data Networking - Installation
Category 5e Telephone Module - Installation

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications