Loading...

15 Amp, 125 Volt, Single Short Strap Locking Receptacle, Industrial Grade

4710-SS

15 Amp, 125 Volt, NEMA L5-15R, 2P, 3W, Single Short Strap Locking Receptacle, Industrial Grade, Grounding - BLACK

UPC Code: 078477797013
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here
NEMA L5-15R

Product Information

  • Environmental Specifications

    Environment : Dry

  • Mechanical Specifications

    Screw Terminal Torque : 14-18 in-lbs

  • Product Features

    Amperage : 15 A

    Body Material : Nylon

    Color : Black

    Face Material : Nylon

    Grounding : Grounding

    NEMA : L5-15R

    Pole : 2

    Standards and Certifications : UL/CSA

    Strap Material : Steel

    Termination : Back & Side

    Voltage : 125 VAC

    Warranty : Limited Lifetime Warranty Warranty

    Wire : 3

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications