60 Amp Mechanical Interlock with Local Monitoring Inform™ Technology – LEV Series
460MI7WLEVS
60 Amp, 480 Volt 3-Phase, 3P, 4W, LEV Series North American-Rated IEC 60309-1 & 60309-2 Pin & Sleeve Mechanical Interlock with Local Monitoring Inform Technology, Industrial Grade, IP66/IP67/IP68/IP69/IP69K, Watertight, Non-Fused – Red (480 VAC)
- Inform technology identifies disturbances that can impact machine performance and minimize unplanned downtime by monitoring line- and load-side voltage, liquid accumulation inside the enclosure, ground continuity and welded contacts
- Green LEDs on the cover provide a visual indication that the device is operating under normal conditions, flash red if there is a failure, or flash yellow if there is a buildup of liquid inside of the enclosure that may lead to a potential failure
If using a variable frequency drive (VFD), it must be installed between the mechanical interlock switch and the motor
Click here to learn more about our full line of LEV Series IEC 60309 devices.
Product Information
Electrical Specifications
Amperage : 60 A
Current Interrupting : Certified for current interrupting at full-rated current and voltage
Dielectric Voltage : 2200V for 1 minute
Endurance : 6,000 cycles under load
Horsepower Rating : 40 HP
Phase : 3-Phase
Pole : 3
SCCR : 100kA
Voltage : 480 VAC
Wire : 4
Environmental Specifications
Flammability : Rated V-0 per UL 94
Gasket Aging : 70°C for 168 hr per UL50E
IP Rating : IP66, IP67, IP68, IP69, IP69K
NEMA Rating : 3R, 4X, 12
NSF : 14159-1, Hygenic Requirement for the Design of Meat & Poultry Processing Equipment
Operating Temperature : -40°C to 60°C
UV Resistance : UV stabilized F1 rated enclosure
Material Specifications
Contact Material : Nickel-Plated Brass
Gasket Material : Chloroprene
Handle Material : PBT+PC with TPE Overmold
Housing Material : PBT+PC
Housing Screws : 303 Stainless Steel
Mechanical Specifications
Cold Impact : 5 ft-lb impact at -31°F for 3 hrs per UL746C
Crush Test : 100 lbs for 1 minute per surface
Mold Stress Relief : 70°C for 7 hours without deformation
Product Features
Color : Red
Configuration : North American
Device Type : Non-Fused Mechanical Interlock
Feature : LED Indication
Series : LEV Series
Standards & Certifications
CSA : C22.2 No 94.1-07
IEC Rating : IEC 60309-1, 60309-2, 60309-4
UL : UL1682, UL1686, UL50, UL50E, UL60947-4-1, UL60947-1, UL746
Warranty
Warranty : 5-Year Limited
SAFETY BENEFITS
- Mechanically interlocked receptacle prevents connecting or disconnecting plugs under load
- High visibility LEDs provide visual confirmation of power being delivered to or removed from connected equipment (minimum 10 year LED lifespan)
- Equipment ground monitoring reduces shock hazard by validating the integrity of the ground connection
- US9828789
- US11842863
- MX374848
- US11271342
- MX417278
- US12149019
- US11682889
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Videos
LEV Series IEC 60309 Mechanical Interlock Installation
A Look Inside LEV Series IEC 60309 Mechanical Interlocks
Gielow Pickles and Leviton Case Study
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors