Locking Connector, 15 Amp, 250 Volt, Industrial Grade, Yellow & White
4579-CY
15 Amp, 250 Volt, NEMA L6-15R, 2P, 3W, Locking Connector, Industrial Grade, Grounding - YELLOW-WHITE
Leviton's Black & White line of industrial grade plugs, connectors, flanged inlets, and outlets offer superior performance, long lasting reliability and features that are backed by a limited lifetime warranty:
- One piece contacts reduce friction and overheating
- Unique cord clamp accepts wide range of cord sizes
- Rugged nylon construction resists impact, heat, chemicals, and rough use
- Industry exclusive limited lifetime warranty
Color: Yellow-White
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477795729
Nema : L6-15R
RoHS Compliant : Yes
AC Horsepower Ratings
Horsepower Rating : 1-1/2 HP
Electrical Specifications
Amperage : 15 A
Current Interrupting : Certified for current interrupting at full rated current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Grounding
Pole : 2
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Voltage : 250 VAC
Wire : 3
Environmental Specifications
Environment : Dry
Flammability : Rated HB or better UL94
Operating Temperature : -40°C to 60°C
Material Specifications
Assembly Screws : Steel, Zinc Plated
Back Cover : Thermoplastic
Blades/Contacts : Solid Brass
Body Material : Impact Modified Nylon
Clamp Insert : Nylon
Color : Yellow-White
Cord-Clamp : Nylon
Terminal Screws : Brass
Wire Module : Nylon
Mechanical Specifications
Cord Range : .240 - .700
Product ID : Ratings and NEMA I.D. permanently marked on device
Terminal Accom. : 18-10 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Wire Gauge : 18-10 AWG
Product Features
Brand : Black and White
Color : Yellow-White
NEMA : L6-15R
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File LR-406
NEMA : WD-6
NOM Certified : 057
UL Fed Spec WC-596 : File E13393
Warranty : Limited Lifetime Warranty Warranty