8 inch Recloseable Hook & Loop Tie Wraps, Black (25 per pack)
43108-8
Leviton's hook and loop tie wraps are used for low-voltage multimedia and cord management. While other methods of cable support have the potential to kink or crimp, tie wraps offer a proper way to safely organize and manage cables.
Color: Black
Country of Origin : United States
RoHS Compliant:
Yes – Click Here
Specifications
Documents
Technical Information
-
General Information
UPC : 078477976999
RoHS Compliant : Yes
Product Features
Size : 8-Inch
Type : Tie Wraps
Features & Benefits
- Hook and loop fasteners provide a dependable way to secure cable runs
- Slot helps secure fastening without over-tightening
- Available in black, blue, yellow, orange, and maroon
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors