Loading...

Angled Stainless Steel QUICKPORT™ Wallplate, Dual-Gang, 4-Port, with ID Windows

43081-2L4

Angled stainless-steel wallplates accept QUICKPORT snap-in modules to support multimedia applications in single- or dual-gang flush-mount housings. Angled ports facilitate optimal cable management, ensuring proper bend radius compliance in front and back of connectors. Double stainless-steel material stands up to the more demanding institutional, education, and healthcare environments.

Color: Stainless Steel

UPC Code: 078477568262
Country of Origin : Taiwan
RoHS Compliant: Yes – Click Here

Product Information

  • Angled ports ensure proper bend radius compliance in front and back of connector
  • Recessed ports protect jack and patch cord plugs
  • Slotted mounting holes allow installers to level the plate if the backbox is crooked
  • Stainless steel for enhanced durability
  • Includes station ID designation windows
  • Fits standard NEMA electrical boxes
  • Compatible with all individual UTP, Fiber, and AV QUICKPORT modules
  • Ideal for Cat 6A applications at the workstation

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications