Surface-Mount Back Box, Single-Gang, 1.89" Box Depth, Gray
42777-1GA
Single and dual-gang back boxes are used for surfacemount installation of low-voltage connectivity in hard-wall or open-office environments. They are compatible with all Leviton QUICKPORT and MOS flush-mount wallplates, and accommodate various raceway types. They are available in two depths (1.45 and 1.89 inches) and in four colors (white, ivory, gray, and black).
UPC Code: 078477963609
                            Country of Origin : Mexico
                            
                            
                          Product Information
- Product Features - Color : Gray - Type : Surface Mount Back Boxes 
- Back boxes have tie-wrap anchors at each inside raceway entry point
- Dual-gang back box has four fiber storage tie-wrap anchors located on base surface
- Screws and tape provided for mounting; optional magnet retention (41030-SMJ)
- Compatible with all Leviton multimedia wallplates, including QuickPort wallplates
- Two-piece construction
- Designed with rear and side cable access breakouts
- Larger breakouts in single-gang bases accommodate a larger cable bend radius
- Available in four colors (white, ivory, gray, and black)
- Single-gang base can be mounted over an existing single-gang handy box or low voltage bracket.
- Dual-gang base can be mounted over a single-gang or a dual-gang box with appropriate single-gang or dual-gang reducer
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
    
    
        
        MOTION SENSORS | OCCUPANCY SENSORS
    
    
    
        
    - Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors
