Loading...

IEC Pin & Sleeve Receptacle

420R9W

DISCONTINUED Suggested Replacement SKUs:

20 Amp, 250 Volt 3-Phase, 3P, 4W, Outlet North American Pin & Sleeve Receptacle, Industrial Grade, IP67, Watertight - BLUE

UPC Code: 078477085493
Country of Origin : Please Contact Customer Service

Product Information

  • Electrical Specifications

    Amperage : 20 A

    Current Interrupting : Certified for current interrupting at full rated current

    Dielectric Voltage : 2000V for 1 min.

    Endurance : Up to 5000 connects and disconnects, under load, at full rated current and voltage

    Insulation Resistance : 500V for 1 min; >= 5MΩ

    Phase : 3-Phase

    Pole : 3

    Temperature Rise : Max 30C after 50 cycles OL at 150 percent rated current

    Voltage : 250 VAC

    Wire : 4

  • Environmental Specifications

    Corrosion Resistance : Ferrous parts immersed in 20°C, 10 percent ammonium chloride solution for 10 min

    Flammability : Rated V-2 per UL 94

    IP Rating : IP67/IP69K

    Moisture Resistance : Per UL 1682, immersed for 24 hours in 5cm of 25°C water

  • Material Specifications

    Arm Spring : Performance Grade Stainless Steel

    Body Material : Valox 357

    Cover Eyelet : Nickel-Plated Brass

    Cover with Arm : Valox 357

    Gasket Material : Chloroprene

    Mounting Flange : Valox 357

    Phase and Ground Sleeves : Brass

    Sleeve Spring : Stainless Steel

    Terminal Screws : Steel

  • Mechanical Specifications

    Crush Test : 250lbs for 1 min after -25°C for 6 hrs

    Impact Resistance : Drop from 30" 8 times after conditioning to -25°C for 6 hrs

    Minimum Withdrawal Force : 5lbs

  • Product Features

    Color : Blue

    Configuration : North American

    Device Type : Receptacle

    Series : Standard Series

  • Standards and Certifications

    CE Marking : Per low voltage directives 73/23/EEC, 93/68/EEC

    CSA Certified : C22.2 No 182.1

    IEC Rating : 60309-1 and 60309-2

    UL Listed : 1682 and 1686

    Warranty : 2-Year Limited

Related Products

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications