Loading...

LEV Series IEC Pin & Sleeve Connector

420C5WLEV

20 Amp, 600 Volt 3-Phase, 3P, 4W, LEV Series North American-Rated IEC 60309-1 & 60309-2 Pin & Sleeve Connector, Industrial Grade, IP66/IP67/IP68/IP69K, Watertight - Black

LEV Series IEC 60309 Pin & Sleeve Devices are designed to simplify your installation, endure the harshest environments and outlast the competition:

  • Improved speed of assembly with threaded housings that have less screws for reduced installation time
  • Superior watertight ratings including IP69K for washdown/outdoor applications and industry exclusive submersible IP68
  • Best in class 5-year limited warranty!

    Leviton Pin & Sleeve devices are UL listed components and suitable for use in prefabricated wiring assemblies when wired in accordance with UL1007.

    Calculate Time & Money Saved with the LEV Series Calculator!
    Country of Origin : Mexico

    Instruction Sheet

    Documents

    Technical Information

    • General Information

      UPC : 078477952740

    • Electrical Specifications

      Screw Terminal Torque : 20 in-lb

    • Environmental Specifications

      Corrosion Resistance : Salt fog tested

      Flammability : Rated V-0 (Contact Carrier), HB or better (Housing) per UL94

      IP Rating : IP66, IP67, IP68, IP69K

      NEMA Enclosure Type : 3R, 4X, 6P and 12

      NSF : 14159-1, Hygenic Requirement for the Design of Meat & Poultry Processing Equipment

      UV Resistance : UV stabilized F1 rated housings

    • Material Specifications

      Assembly Screws : 303 Stainless Steel

      Contact Carrier : Glass filled Nylon

      Grommet/Gasket : NBR/Buna N

      Housing : Impact Modified Nylon

      Terminal Screws : 303 Stainless Steel

    • Mechanical Specifications

      Amperage : 20 A

      Conductor Range : #10 AWG to #8 AWG

      Crush Test : 250 lbs for 1 min after -25°C for 6 hrs

      Current Interrupting : Certified for current interrupting at full-rated current and voltage

      Dielectric Voltage : 3000V for 1 min.

      Endurance : 5000 cycles rated V and I load, zero cycles no-load (20A)

      Hardware Head Type : Hex style socket screws for terminals, combination screws for all others

      Horsepower Rating : 10 HP

      Impact : Drop from 30" 8 times after conditioning to -25°C, for 6 hoursDrop from 72" after conditioning to -35°C, for 6 hours

      Max. Voltage : 600V

      Overload UL20 Test : 50 cycles

      Phase : 3-Phase

      Pole : 3

      SCCR : 200kA

      Temperature Rise : Max 30°C rise at full rated current (after overload)

      Voltage : 600 VAC

      Wire : 4

    • Product Features

      Clock Position : 5 o'clock

      Color : Black

      Configuration : North American

      Device Type : Connector

      Product Markings : Brand, UL, CE and environmental ratings molded in. Item number, ampacity, voltage, phases, HP, NSF on label

      Series : LEV Series

    • Standards and Certifications

      CE : CE certification

      CSA : CSA C22.2 No 182.1-13 (Harmonized with UL 1682)

      IEC Rating : 60309-1, 60309-2

      NOM : NOM –ANCE standards

      RoHS : RoHS compliant components

      UL : UL 1686 C2, UL 1682

    • Warranty

      Warranty : 5-Year Limited

    Patents

    • US12149019
    • US11271342
    • US10431922
    • MX417278

    This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

    Related Videos

    LEV Series Installation

    All Products

    Leviton products and solutions for Residential, Commercial, Industrial and Networking applications