USB 2.0 Extender Transmitter and Receiver, 100 meters
41910-U2B
Extend USB 2.0 signals from computer to device or hub up to 100 meters (328 feet) over a single category-rated cable. Utilize for USB devices such as interactive short-throw projectors, displays, HD web cameras, and printers in classrooms and conference rooms to overcome the distance limitations of standard USB cables.
UPC Code: 078477834114
                            Country of Origin : China
                            
                            
                          Product Information
- 2-port receiver capable of supplying up to 1 A of power per port or 1.5 A total shared
 - Complies with USB 2.0 specification and supports xHCI (eXtensible Host Controller Interface) for enumeration with USB 3.x devices
 - Supports High-Speed (480 Mbps), Full Speed (12 Mbps) and Low-Speed (1.5 Mbps) devices
 - Supports maximum 30 USB devices or 4 hubs with 26 devices
 - Single power supply to power receiver can be located at receiver or transmitter end of the category cable link
 - Includes Icron ExtremeUSB® technology for transparent extension, no software driver plug-and-play operation on all major operating systems
 
Related Videos
Choosing the Right USB Extension Method
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
    
    
        
        MOTION SENSORS | OCCUPANCY SENSORS
    
    
    
        
    - Wall Mount
 - Ceiling Mount
 - Power Packs
 - Protective Cages
 - Wall Switch
 - Wireless
 - Self-Contained
 - Outdoor
 - Accessories
 - Photocells
 - Integrated Fixture Control
 - Discontinued Occupancy Sensors and Vacancy Sensors
 - Occupancy Sensors and Vacancy Sensors
 - Smart Ceiling Mounted Occupancy Sensors and Room Controllers
 - Smart Sensors
 - Smart Fixture Mount Sensors