Cat 3 QUICKPORT™ Jack, Black
41108-RE3
Leviton Category 3 UTP jacks support voice-grade applications. They are compatible with all QUICKPORT housings, Multimedia Outlet Systems (with QUICKPORT module adapter), patch panels, and patch blocks.
Color: Black
Country of Origin : United States
Specifications
Documents
Technical Information
-
General Information
UPC : 078477834350
Product Features
Product Family : Jacks
Category Rating : Cat 3
Color : Black
Shielding : Unshielded
Termination Type : Punchdown
Packaging : Single
Shutter Mechanism : None
Features & Benefits
- Dual wiring code label allows connector to be wired to either T568A or T568B
- Exclusive cutting ledge combines termination and trim into one labor-saving step
- Individual port configurability allows specification flexibility
- Robust one-piece lead-frame design
- Narrow connector allows high port density in a small area