Loading...

Voice Grade QUICKPORT™ Jack, 8P8C, Crimson

41108-RC8

USOC and Voice-Grade modular connectors snap into the entire Leviton QUICKPORT family of workstation housings. These include Multimedia Outlet System (with QUICKPORT module adapter), Decora® Inserts, patch panels, and patch blocks.

Color: Crimson

UPC Code: 078477977477
Country of Origin : United States
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Product Family : Jacks

    Category Rating : Voice-Grade

    Color : Crimson

    Shielding : Shielded

    Termination Type : Punchdown

    Packaging : Single

    Shutter Mechanism : None

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications