Loading...

Voice Grade QUICKPORT™ Jack, 6P6C, Light Almond

41106-RT6

USOC and Voice-Grade modular connectors snap into the entire Leviton QUICKPORT family of workstation housings. These include Multimedia Outlet System (with QUICKPORT module adapter), Decora® Inserts, patch panels, and patch blocks.

Color: Light Almond

UPC Code: 078477286227
Country of Origin : Please Contact Customer Service
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Product Family : Jacks

    Category Rating : Voice-Grade

    Color : Light Almond

    Shielding : Unshielded

    Termination Type : Punchdown

    Packaging : Single

    Shutter Mechanism : None

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications