LEV Series IEC Pin & Sleeve Receptacle
4100R7WLEV
100 Amp, 480 Volt 3-Phase, 3P, 4W, LEV Series North American-Rated IEC 60309-1 & 60309-2 Pin & Sleeve Receptacle, Industrial Grade, IP66/IP67/IP68/IP69K, Watertight - Red
LEV Series IEC 60309 Pin & Sleeve Devices are designed to simplify your installation, endure the harshest environments and improve safety and productivity:
- Nickel-plated pins and sleeves are self-cleaning and corrosion-resistant
- Superior watertight ratings including IP69K for washdown/outdoor applications and industry exclusive IP68 for long-term submersion
- NSF certified sanitary design trusted for use in food & beverage facilities
Leviton Pin & Sleeve devices are UL listed components and suitable for use in prefabricated wiring assemblies when wired in accordance with UL1007.
Product Information
- Electrical Specifications - Amperage : 100 A - Current Interrupting : Certified for current interrupting at full-rated current and voltage - Dielectric Voltage : 3000V for 1 min. - Endurance : 250 cycles rated V and I load, 250 cycles no-load (100A) - Horsepower Rating : 20 HP - Max. Voltage : 600V - Overload UL20 Test : 50 cycles - Phase : 3-Phase - Pole : 3 - SCCR : 200kA - Temperature Rise : Max 30°C rise at full rated current (after overload) - Voltage : 480 VAC - Wire : 4 
- Environmental Specifications - Corrosion Resistance : Salt fog tested - Flammability : Rated V-0 (Contact Carrier), HB or better (Housing) per UL94 - IP Rating : IP66, IP67, IP68, IP69K - NEMA Enclosure Type : 3R, 4X, 6P and 12 - NSF : 14159-1, Hygenic Requirement for the Design of Meat & Poultry Processing Equipment - UV Resistance : UV stabilized F1 rated housings 
- Material Specifications - Assembly Screws : 316 Stainless Steel - Contact Carrier : Glass filled Nylon - Grommet/Gasket : Buna-N - Housing : Impact Modified Nylon - Terminal Screws : 303 Stainless Steel 
- Mechanical Specifications - Cable Clamp Screw Torque : 15 in-lb - Conductor Range : 250 lbs for 1 min after -25°C for 6 hrs - Crush Test : 302 Stainless Steel - Hardware Head Type : Drop from 30" 8 times after conditioning to -25°C, for 6 hoursDrop from 72" after conditioning to -35°C, for 6 hours - Impact : Impact per UL1682, -25C 8 drops at minimum 30 inch height - Screw Terminal Torque : 50 in-lb 
- Product Features - Clock Position : 7 o'clock - Configuration : North American - Device Type : Receptacle - Product Markings : Brand, UL, CE and environmental ratings molded in. Item number, ampacity, voltage, phases, HP, NSF on label - Series : LEV Series 
- Standards and Certifications - CE : CE certification - CSA : CSA C22.2 No 182.1-13 (Harmonized with UL 1682) - IEC Rating : 60309-1, 60309-2 - NOM : NOM –ANCE standards - RoHS : RoHS compliant components - UL : UL 1686 C2, UL 1682 
- Warranty - Warranty : 5-Year Limited 
- US12149019
- US10431922
- MX417278
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors
