Loading...

LEV Series IEC Pin & Sleeve Mechanical Interlock with Inform™ Technology - Sensing, LED Indication

4100MI7WLEVS

100 Amp, 480 Volt 3-Phase, 3P, 4W, LEV Series North American-Rated IEC 60309-1 & 60903-2 Pin & Sleeve Mechanical Interlock with Sensing Capabilities and LED Indication, Industrial Grade, IP66/IP67/IP68/IP69/IP69K, Watertight, Non-Fused - Red

Inform™ is Leviton’s technology platform that enables conventional Leviton products to provide real-time information that is used to improve operational safety, efficiency, and productivity.

  • Can identify disturbances that can impact machine performance and minimize unplanned downtime by monitoring line- and load-side voltage, liquid accumulation inside the enclosure, ground continuity and welded contacts
  • Green LEDs on the cover provide a visual indication that the device is operating under normal conditions, while red flashing LEDs indicate that there may be a problem
  • Fault LED will flash yellow if there is a buildup of liquid inside of the enclosure that may lead to a potential failure
UPC Code: 078477380819
Country of Origin : Mexico

Product Information

  • Electrical Specifications

    Amperage : 100 A

    Current Interrupting : Certified for current interrupting at full-rated current and voltage

    Dielectric Voltage : 2200V for 1 minute

    Endurance : 6,000 cycles under load

    Horsepower Rating : 60HP

    Phase : 3-Phase

    Pole : 3

    SCCR : 65kA (non-fused)

    Voltage : 480 VAC

    Wire : 4

  • Environmental Specifications

    Flammability : Rated V-0 per UL 94

    Gasket Aging : 70°C for 168 hr per UL50E

    IP Rating : IP66, IP67, IP68, IP69, IP69K

    NEMA Rating : 3R, 4X, 12

    NSF : 14159-1, Hygenic Requirement for the Design of Meat & Poultry Processing Equipment

    UV Resistance : UV stabilized F1 rated enclosure

  • Material Specifications

    Contact Material : Nickel-Plated copper alloy

    Gasket Material : Buna-N

    Handle Material : PBT+PC with TPE Overmold

    Housing Material : PBT+PC

    Housing Screws : 303 Stainless Steel

  • Mechanical Specifications

    Cold Impact : 5 ft-lb impact at -31°C for 3 hrs per UL746C

    Crush Test : 100 lbs

    Mold Stress Relief : 70°C for 7 hours without deformation

  • Product Features

    Color : Red

    Configuration : North American

    Device Type : Non-Fused Mechanical Interlock

    Feature : LED Indication

    Series : LEV Series

  • Standards & Certifications

    CSA : C22.2 No 94.1-07

    IEC Rating : IEC 60309-1, 60309-2, 60309-4

    UL : UL1682, UL1686, UL50, UL50E, UL60947-4-1, UL60947-1, UL746

  • Warranty

    Warranty : 5-Year Limited

SAFETY BENEFITS

  • Mechanically interlocked receptacle prevents connecting or disconnecting plugs under load
  • High visibility LEDs provide visual confirmation of power being delivered to or removed from connected equipment (minimum 10 year LED lifespan)
  • Equipment ground monitoring reduces shock hazard by validating the integrity of the ground connection

  • US9828789
  • US11842863
  • MX374848
  • US11271342
  • MX417278
  • US12149019
  • US11682889

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications