Loading...

IEC Pin & Sleeve Connector

4100C7W

DISCONTINUED Suggested Replacement SKUs:

100 Amp, 480 Volt 3-Phase, 3P, 4W, North American Pin & Sleeve Connector, Industrial Grade, IP67, Watertight - RED

Country of Origin : Please Contact Customer Service

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477838532

  • Environmental Specifications

    Corrosion Resistance : Ferrous parts immersed in 20°C, 10 percent ammonium chloride solution for 10 min

    Flammability : Rated V-0 per UL 94

    IP Rating : IP67/IP69K

    Moisture Resistance : Per UL 1682, immersed for 24 hours in 5cm of 25°C water

  • Material Specifications

    Arm Spring : Performance Grade Stainless Steel

    Body Material : Valox 357

    Contact Carrier : Reinforced Nylon

    Cover Eyelet : Nickel-Plated Brass

    Cover with Arm : Valox 357

    External Cord Clamp Assembly : Valox 357

    External Screws : Acid-Proof S/S

    Gland Cap : Valox 357

    Grommet/Gasket : Chloroprene

    Internal Cord Clamp Assembly : Thermoplastic

    Internal Screws : Zinc-plated steel

    Phase and Ground Sleeves : Brass

    Sleeve Spring : Stainless Steel

    Terminal Screws : Stainless Steel

  • Mechanical Specifications

    Amperage : 100 A

    Cable Secureness : Force: 150lb, Torque: 2.0 ft-lb, Max Disp: <= 3/32"

    Cord Range : .950 - 1.875

    Crush Test : 250lbs for 1 min after -25°C for 6 hrs

    Current Interrupting : Certified for current interrupting at full rated current

    Dielectric Voltage : 3000V for 1 min.

    Endurance : Up to 1000 connects and disconnects, under load, at full rated current and voltage

    Impact Resistance : Drop from 30" 8 times after conditioning to -25°C for 6 hrs

    Insulation Resistance : 500V for 1 min; >= 5MΩ

    Minimum Withdrawal Force : 20lbs

    Phase : 3-Phase

    Pole : 3

    Temperature Rise : Max 30°C temp rise at full-rated current after 50 cycles of OL at 150% rated current

    Torque Range : 7-50 in-lbs

    Voltage : 480 VAC

    Wire : 4

  • Product Features

    Series : Standard Series

  • Standards and Certifications

    CE Marking : Per low voltage directives 73/23/EEC, 93/68/EEC

    CSA Certified : C22.2 No 182.1

    IEC Rating : 60309-1 and 60309-2

    UL Listed : 1682 and 1686

    Warranty : 2-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications