1-Gang Double Spring Clip Device Audio/Video Wallplate, Standard Size, Polymer Break Resistant, Box Mount, White
40952-2PW
UPC Code: 078477026472
Country of Origin : United States
Product Information
Product Features
Color : White
Gang : 1
Mount : Box
Size : Standard
Type : Double Spring Clip Audio/Video
Warranty : 1-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors