Loading...

Lampholder, Incandescent, Medium Base, Two Piece, Phenolic, Integral Turn Knob, 2 Circuit, Side Outlet

4063

DISCONTINUED
Medium Base, Two-Piece, Candle Sockets, Incandescent, Phenolic Lampholder, Integral Turn Knob, 2-Circuit, Side Outlet, - Black
Country of Origin : Mexico

Documents

Technical Information

  • General Information

    UPC : 07847720105

  • Electrical Specifications

    Circuit : 2-Circuit

    Termination : 2-Terminal Screws

    Voltage : 250 VAC

    Wattage Rating : 250W

  • Material Specifications

    Availability : Distribution

    Color : Black

    Screw Shell Material : Aluminum

    Shell Material : Phenolic

  • Mechanical Specifications

    Construction : Two-Piece

    Lamp Socket Base : Medium

    Mounting Type : 1/8-27 Bushing Thread

    Operator Type : Integral Turn Knob

    Sequence : LO-MED-HI-OFF

    Wiring Access : Side Outlet

  • Product Features

    Availability : Distribution

    Circuit : 2-Circuit

    Color : Black

    Construction : Two-Piece

    Lamp Socket Base : Medium

    Mounting Type : 1/8-27 Bushing Thread

    Operator Type : Integral Turn Knob

    Screw Shell Material : Aluminum

    Sequence : LO-MED-HI-OFF

    Shell Material : Phenolic

    Standards and Certifications : UL

    Termination : 2-Terminal Screws

    Voltage : 250 VAC

    Warranty : 1-Year Limited

    Wattage Rating : 250W

    Wiring Access : Side Outlet

  • Standards and Certifications

    UL Listed : File E3810

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications