Loading...
Product added to your list. To view the list, Click Here

Midsize Telephone Wall Jack, 6P4C, Ivory

40539-PMI

Leviton offers a complete selection of wallplates in multiple configurations to suit any need. Choose from three sizes: standard, midway and jumbo. Midway and jumbo versions are ideal for covering wall imperfections.

UPC Code: 078477140420
Country of Origin : United States

Product Information

  • Material Specifications

    Housing/Plate Material : High-Impact Plastic

  • Mechanical Specifications

    Jack Style : Modular

    Mount : Box

    Mounting Type : Midway Wallplate Flush

    Position / Conductor : 6P4C

    Quantity of Jacks : 1

    Termination Type : Screw Terminals

  • Product Features

    Color : Ivory

    Jack Style : Modular

    Jack Type : Telephone

    Material : Nylon

    Mount : Box

    Mounting Type : Midway Wallplate Flush

    Position / Conductor : 6P4C

    Quantity of Jacks : 1

    Standards and Certifications : UL

    Termination Type : Screw Terminals

    Type : Midsize Telephone & Video Wallplates

    Wallplate : Included

    Warranty : 1-Year Limited

  • CA2559623
  • MX264947
  • US7039183

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications