Loading...

Telephone Wall Phone Jack, 6P4C, Quick Connect, Ivory

40253-I

UPC Code: 078477312223
Country of Origin : Taiwan
RoHS Compliant: Yes – Click Here

Product Information

  • Material Specifications

    Housing/Plate Material : High-Impact Plastic

  • Mechanical Specifications

    Jack Style : Modular

    Mount : Wall

    Mounting Type : Wall Phone Wallplate Surface

    Position / Conductor : 6P4C

    Quantity of Jacks : 1

    Termination Type : Quick-Connect Terminals

    Wiring Type : Type 630A

  • Product Features

    Color : Ivory

    Jack Style : Modular

    Jack Type : Telephone

    Mount : Wall

    Mounting Type : Wall Phone Wallplate Surface

    Position / Conductor : 6P4C

    Quantity of Jacks : 1

    Standards and Certifications : UL/CSA

    Style : 110-Type

    Termination Type : Quick-Connect Terminals

    Type : Wall Phone Jack Wallplates

    Wallplate : Included

    Warranty : 1-Year Limited

    Wiring Type : Type 630A

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications