Loading...

Three Cell, Far Cyc, Light Fixture, Bare Ends, 240V

3FC2V-50B

DISCONTINUED

Far Cyc, 3 Cell 240V with "C" Clamp, Hanging Yoke, and Bare Ends

UPC Code: 07847715879
Country of Origin : Mexico

Product Information

  • Electrical Specifications

    Voltage : 100/240 VAC

  • Product Features

    Lamp Type : Incandescent

    Product Category : Fixtures

    Product Line : 3FCXX

    Product Type : Far Cyc

    Style : Cyc

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications