Loading...

391-1

Medium Base, Bi-Pin, Standard Fluorescent Lampholder, Pedestal, Screw Mount, Turn-Type, w/ Starter Base, 2-Screw Terminal - Black

UPC Code: 078477132951
Country of Origin : Mexico

Product Information

  • Mechanical Specifications

    Contact Type : Turn-Type

    Mounting Type : Screw Mount

    Rated Wattage : 660W

    Termination : 2 Terminal Screws

    Voltage : 600 Volt

  • Product Features

    Availability : Distribution

    Body Material : Thermoset

    Color : Black

    Contact Material : Copper-Alloy

    Contact Type : Turn-Type

    Feature : w/Starter Base

    Lamp Base : Medium

    Lamp Contacts : Bi-Pin

    Lampholder Type : Linear

    Light Type : Fluorescent

    Mounting Type : Screw Mount

    Nut : 6-32 Zinc-Plated

    Rated Wattage : 660W

    Screw : 6-32 X 1-5/8 Zinc-Plated

    Standards and Certifications : UL/CSA

    Style Name : Pedestal

    Termination : 2 Terminal Screws

    Warranty : 1 Year Limited

  • Standards and Certifications

    CSA Certified : File LR-5863

    UL Listed : File E5833

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications