9.6 Volt DC, Pole, Wire, Communication Module Surge Protective Device
3803-485
Allen-Bradley DH-485 Network, Surface Mounted, 6-Pin Header Wired, in a NEMA 1 Enclosure
Leviton’s Surge Protection Devices can be used individually or as part of a coordinated application strategy, to protect sensitive electronic equipment, in industrial, commercial and residential locations, from the stress and degradation inflicted by voltage transients. Leviton Surge Protection Devices are compliant with UL 1449 Standards. Leviton’s outstanding Surge Protection Devices divert damaging voltage transients, or surges, away from electronic equipment. Transients are diverted away from sensitive micro circuitry, providing protection against catastrophic failure, costly downtime and data disruptions.
Product Information
Environmental Specifications
Altitude : -1,000 to 15,000 ft
Operating Temperature : -40°C to 60°C
Relative Humidity : 0 to 95% Non-Condensing
Storage Temperature : -40C to 90C
Material Specifications
Case Material : ABS
Ground Tab Material : Plated Steel
Performance Data
Clamping Voltage : 12Vpk
Maximum Capacitance : 53pF (L-G) 53pF (L-L)
Maximum DC Operating Voltage : (-)4.5 to 4.5
Maximum Surge Current : 1kA
Product Features
Circuitry : MOV-Based Suppression
Diagnostics : None
Enclosure Rating : NEMA 1
MCOV : 81V
Max 1-Pulse Transient Current L-G : 1kA
Mounting Type : Surface
Noise Rejection : N/A
Standards and Certifications : UL 497B / CSA / ANSI/IEEE / CE
Type : Allen-Bradley DH-485 Network
Voltage : 9.6 VDC
Wiring : 6-Pin Header
Standards and Certifications
CE : Marked
UL : 497B Listed
Warranty
Warranty : 5-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors