Loading...

120 Volt AC, 2 Pole, 3 Wire, Equipment Cabinet SPD Surge Protective Device

3800-WM

DISCONTINUED

Wired-In Module, Surface Mounted, Terminal Block Wired, in a NEMA 1 Enclosure

Leviton’s Surge Protection Devices can be used individually or as part of a coordinated application strategy, to protect sensitive electronic equipment, in industrial, commercial and residential locations, from the stress and degradation inflicted by voltage transients. Leviton Surge Protection Devices are compliant with UL 1449 Standards. Leviton’s outstanding Surge Protection Devices divert damaging voltage transients, or surges, away from electronic equipment. Transients are diverted away from sensitive micro circuitry, providing protection against catastrophic failure, costly downtime and data disruptions.

UPC Code: 078477868836
Country of Origin : Mexico

Product Information

  • Electrical Specifications

    Frequency : 50/60Hz

    Surge Technology : MOV

    Voltage : 120 VAC

  • Environmental Specifications

    Flammability : Rated V-0 per UL 94

    Operating Temperature : -10°C to 60°C

    Relative Humidity : 5% to 95% non-condensing

    Storage Temperature : -20°C to 85°C

  • Material Specifications

    Enclosure Material : Polycarbonate

  • Mechanical Specifications

    Connection Type : Terminal Block - Accommodates 12 or 14 AWG Wire

    Diagnostics : Indicator Light & Audible Alarm

  • Performance Data

    Joules Rating : 600

    MCOV : 130V

    Maximum Surge Current, Per Mode (Per Phase) : 36kA (L-N:24kA, L-G:12kA)

    Noise Filtering : -10dB to -15dB (@100K-100MHz)

    Nominal Discharge Current Rating : 3kA

    Protection Mode : 3 Mode

    VPR : L-N:700V, L-G:700V, N-G:600V

  • Standards and Certifications

    ANSI/IEEE Category A & B : C-62.41 & C-62.45

    Agency Certifications : UL & CSA Recognized Components

    NOM : ETL Certified to NOM-001

  • Warranty

    Warranty : 5-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications