DISCONTINUED
3800-OEM
120 Volt AC, 2 Pole, 3 Wire, Equipment Cabinet SPD Surge Protective Device, Wired-In Module, Surface Mounted, 6 Inch Pigtail Wired, in a NEMA 1 Enclosure
Leviton’s Surge Protection Devices can be used individually or as part of a coordinated application strategy, to protect sensitive electronic equipment, in industrial, commercial and residential locations, from the stress and degradation inflicted by voltage transients. Leviton Surge Protection Devices are compliant with UL 1449 Standards. Leviton’s outstanding Surge Protection Devices divert damaging voltage transients, or surges, away from electronic equipment. Transients are diverted away from sensitive micro circuitry, providing protection against catastrophic failure, costly downtime and data disruptions.
Product Information
Electrical Specifications
Frequency : 50/60Hz
Surge Technology : MOV
Voltage : 120 VAC
Environmental Specifications
Flammability : Rated V-0 per UL 94
Operating Temperature : -10°C to 60°C
Relative Humidity : 5% to 95% non-condensing
Storage Temperature : -20°C to 85°C
Material Specifications
Enclosure Material : Polycarbonate
Mechanical Specifications
Connection Type : 6" Pigtails
Diagnostics : LED
Performance Data
Joules Rating : 280
MCOV : 135V AC
Maximum Surge Current, Per Mode (Per Phase) : 36kA (L-N:24kA, L-G:12kA)
Noise Filtering : -10dB to -15dB (@100K-100MHz)
Nominal Discharge Current Rating : 3kA
Protection Mode : 3 Mode
VPR : L-N:700V, L-G:700V, N-G:600V
Product Features
Circuitry : MOV-Based Suppression
Diagnostics : LED
Joules Rating : 280
MCOV : 135V AC
Max 1-Pulse Transient Current L-N/L-G/N-G : 1.3kA/6.5kA/6.5kA
Mounting Type : Surface
Noise Rejection : -35 dB at 5kHz-5MHz
Standards and Certifications : UL1449 / CSA / ANSI/IEEE Cat ABC
UL1449 Impulse Perm Wired Test L-N/L-G/N-G : 500/500/500
Voltage : 120 VAC
Wiring : 6 Inch Pigtail
Standards and Certifications
ANSI/IEEE Category A & B : C-62.41 & C-62.45
Agency Certifications : UL & CSA Recognized Components
NOM : ETL Certified to NOM-001
Warranty
Warranty : 5-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors