Loading...

DISCONTINUED

3800-DIN

DISCONTINUED

120 Volt AC, 2 Pole, 3 Wire, Equipment Cabinet SPD Surge Protective Device, Wired-In Module, DIN-Rail Mounted, Terminal Block Wired, in a NEMA 1 Enclosure

Leviton’s Surge Protection Devices can be used individually or as part of a coordinated application strategy, to protect sensitive electronic equipment, in industrial, commercial and residential locations, from the stress and degradation inflicted by voltage transients. Leviton Surge Protection Devices are compliant with UL 1449 Standards. Leviton’s outstanding Surge Protection Devices divert damaging voltage transients, or surges, away from electronic equipment. Transients are diverted away from sensitive micro circuitry, providing protection against catastrophic failure, costly downtime and data disruptions.

UPC Code: 078477868812
Country of Origin : Mexico

Product Information

  • Electrical Specifications

    Frequency : 50/60Hz

    Surge Technology : MOV

    Voltage : 120 VAC

  • Environmental Specifications

    Flammability : Rated V-0 per UL 94

    Operating Temperature : -10°C to 60°C

    Relative Humidity : 5% to 95% non-condensing

    Storage Temperature : -20°C to 85°C

  • Material Specifications

    Enclosure Material : Polycarbonate

  • Mechanical Specifications

    Connection Type : Terminal Block - Accommodates 12 or 14 AWG Wire

    Diagnostics : LED

  • Performance Data

    Joules Rating : 280

    MCOV : 135V AC

    Maximum Surge Current, Per Mode (Per Phase) : 36kA (L-N:24kA, L-G:12kA)

    Noise Filtering : -10dB to -15dB (@100K-100MHz)

    Nominal Discharge Current Rating : 3kA

    Protection Mode : 3 Mode

    VPR : L-N:700V, L-G:700V, N-G:600V

  • Product Features

    Circuitry : MOV-Based Suppression

    Diagnostics : LED

    Joules Rating : 280

    MCOV : 135V AC

    Max 1-Pulse Transient Current L-N/L-G/N-G : 1.3kA/6.5kA/6.5kA

    Noise Rejection : -35 dB at 5kHz-5MHz

    Standards and Certifications : UL1449 / CSA / ANSI/IEEE Cat ABC

    UL1449 Impulse Perm Wired Test L-N/L-G/N-G : 500/500/500

    Voltage : 120 VAC

    Wiring : Terminal Block

  • Standards and Certifications

    ANSI/IEEE Category A & B : C-62.41 & C-62.45

    Agency Certifications : UL & CSA Recognized Components

    NOM : ETL Certified to NOM-001

  • Warranty

    Warranty : 5-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications