Lampholder, Fluorescent, Medium Base, Bi-Pin, Butt-On, Screw Mount, Straight-In Double Edge
377
Product Information
Mechanical Specifications
Contact Type : Straight-In Double Edge
Mounting Type : Screw Mount
Rated Wattage : 660W
Termination : 9-Inch 18-AWM TEW Wire Leads
Voltage : 250 Volt
Wire Strip Length : 3/4 Inch
Product Features
Availability : Distribution
Body Material : Thermoset
Color : Black
Contact Material : Silver-Plated Copper-Alloy
Contact Type : Straight-In Double Edge
Lamp Base : Medium
Lamp Contacts : Bi-Pin
Lampholder Type : Linear
Light Type : Fluorescent
Mounting Type : Screw Mount
Nut : 4-36 Zinc-Plated
Rated Wattage : 660W
Screw : 4-36 X 1/2 Zinc-Plated
Standards and Certifications : UL/CSA
Style Name : Butt-On
Termination : 9-Inch 18-AWM TEW Wire Leads
Warranty : 1 Year Limited
Standards and Certifications
CSA Certified : File LR-5863
UL Listed : File E5833
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors