Flush Mounting Locking Receptacle, 20 Amp, 347 Volt, Industrial Grade
3720
20 Amp, 347 Volt, NEMA L24-20R, 2P, 3W, Flush Mounting Locking Receptacle, Industrial Grade, Grounding - Black
For Canada Only
Leviton’s Industrial Grade Locking Devices are built to provide unparalleled quality and superior performance in the most severe industrial settings. Leviton combines the best materials available with superior production standards to produce a broad selection of Locking Devices of unmatched flexibility and dependability.
Product Information
- Electrical Specifications - Current Limiting : Full Rated Current - Dielectric Voltage : Withstands 2000V per UL498 - Grounding : Grounding - Pole : 2 - Screw Terminal Torque : 14-18 in-lbs - Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current - Torque Range : 14-16 in-lbs - Voltage : 347 VAC - Wire : 3 
- Environmental Specifications - Flammability : Rated V-0 per UL 94 - Operating Temperature : -40°C to 60°C 
- Material Specifications - Base Material : Nylon - Body Material : Nylon - Cover Material : Valox 357 - Face Material : Nylon - Line Contacts : Brass - Strap Material : Nickel-Plated Brass - Terminal Clamps : Nickel-Plated Brass - Terminal Screws : Chromated Brass 
- Mechanical Specifications - Product ID : Ratings and NEMA I.D. permanently marked on device - Terminal Accom. : 14-8 AWG - Terminal ID : Marked on Device - Termination : Back & Side 
- Product Features - Brand : V-0-Max - Color : Black - Device Type : Locking Receptacle - NEMA : L24-20R 
- Standards and Certifications - ANSI : C-73 - CSA : C22.2 No. 42 - NEMA : WD-6 - NOM : 057 - UL : 498 
- Warranty - Warranty : Limited Lifetime Warranty 
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors
 
    