33A00-26
International Lumina Keypad With Built In Speaker/ Microphone.
Country of Origin : Please Contact Customer Service
Technical Information
-
General Information
UPC : 87225700802
Features & Benefits
- The traditional looking keypad is designed for use with a Lumina Pro or Lumina automation system. All controll and programming functions can be accomplished using a Lumina Keypad
- The International Keypad with Speaker/Microphone is equivalent to the standard Lumina Keypad with Speaker/Microphone except that it has no silk screen on the front and features universally recognized icons which makes it appropriate for all languages and regions
- This Lumina Keypad has a speaker and microphone. For the speaker and microphone to work you must install a Two-Way Voice Module (Part Number 10A11-1) with your Lumina Pro or Lumina automation system
- The microphone may be used to listen inside your home while on-site or remotely via telephone. The speaker may be used to broadcast messages, based upon system programming, or be used to communicate with someone inside the house. With a Lumina Pro automation system, you can even leave a message for someone via the phone interface that is immediately and automatically announced when someone disarms its security system or presses the home button. When tied into a third party security system, a two-color LED offers status at a glance: red for security armed, green when disarmed
- Lumina Keypad has large buttons, a cool blue backlight, and a thin profile. The LCD display features 48 character capacity with menu operation, selectable keyclick, beeper functions, and viewing angle adjustments. The face is silkscreened with the menu options printed on the console face
- Leviton offers a Flush Mount kit (Part Number 33A00-3) for this keypad to provide a painted backbox that mounts in the wall; the console then mounts into the backbox providing a professional, built-in look
- You may use Leviton's Power Hub in Enclosure (HAI Part Number 83A00-1) or Power Hub for Structured Wiring Enclosures (Part Number 83A00-2) to provide power and battery backup to up to eight Lumina Keypads
- Leviton Part Number: LU326
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors