IEC Pin & Sleeve Connector
330C4W
30 Amp, 125 Volt, 2P, 3W, North American Pin & Sleeve Connector, Industrial Grade, IP67, Watertight - YELLOW
Product Information
Electrical Specifications
Amperage : 30 A
Current Interrupting : Certified for current interrupting at full rated current
Dielectric Voltage : 2000V for 1 min.
Endurance : Up to 1000 connects and disconnects, under load, at full rated current and voltage
Insulation Resistance : 500V for 1 min; >= 5MΩ
Pole : 2
Temperature Rise : Max 30°C temp rise at full-rated current after 50 cycles of OL at 150% rated current
Voltage : 125 VAC
Wire : 3
Environmental Specifications
Corrosion Resistance : Ferrous parts immersed in 20°C, 10 percent ammonium chloride solution for 10 min
Flammability : Rated V-2 per UL 94
IP Rating : IP67/IP69K
Moisture Resistance : Per UL 1682, immersed for 24 hours in 5cm of 25°C water
Material Specifications
Arm Spring : Performance Grade Stainless Steel
Body Material : Valox 357
Contact Carrier : Nylon
Cover Eyelet : Nickel-Plated Brass
Cover with Arm : Valox 357
External Cord Clamp Assembly : Valox 357
External Screws : Acid-Proof S/S
Gland Cap : Valox 357
Grommet/Gasket : Chloroprene
Internal Cord Clamp Assembly : Thermoplastic
Internal Screws : Zinc-plated steel
Phase and Ground Sleeves : Brass
Sleeve Spring : Stainless Steel
Terminal Screws : Steel
Mechanical Specifications
Cable Secureness : Force: 75lb, Torque: 0.5 ft-lb, Max Disp: <= 3/32"
Cord Range : .437 - 1.187
Crush Test : 250lbs for 1 min after -25°C for 6 hrs
Impact Resistance : Drop from 30" 8 times after conditioning to -25°C for 6 hrs
Minimum Withdrawal Force : 6lbs
Product Features
Series : Standard Series
Standards and Certifications
CE Marking : Per low voltage directives 73/23/EEC, 93/68/EEC
CSA Certified : C22.2 No 182.1
IEC Rating : 60309-1 and 60309-2
UL Listed : 1682 and 1686
Warranty : 2-Year Limited
Related Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors