Loading...

LEV Series IEC Pin & Sleeve Inlet

320B4WLEV

20 Amp, 125 Volt, 2P, 3W, LEV Series North American-Rated IEC 60309-1 & 60309-2 Pin & Sleeve Inlet, Industrial Grade, IP66/67/68/IP69K, Watertight - YELLOW

LEV Series IEC Pin & Sleeve Devices are designed to simplify your installation, endure the harshest environments and improve safety and productivity:

  • Nickel-plated pins and sleeves are self-cleaning and corrosion-resistant
  • Superior watertight ratings including IP69K for washdown/outdoor applications and industry exclusive IP68 for long-term submersion
  • NSF certified sanitary design trusted for use in food & beverage facilities

Leviton Pin & Sleeve devices are UL listed components and suitable for use in prefabricated wiring assemblies when wired in accordance with UL1007.

UPC Code: 078477665879
Country of Origin : Mexico

Product Information

  • Electrical Specifications

    Amperage : 20 A

    Current Interrupting : Certified for current interrupting at full-rated current and voltage

    Dielectric Voltage : 3000V for 1 min.

    Endurance : 5000 cycles rated V and I load, zero cycles no-load (20A)

    Max. Voltage : 600V

    Overload UL20 Test : 50 cycles

    Pole : 2

    SCCR : 200kA

    Temperature Rise : Max 30°C rise at full rated current (after overload)

    Voltage : 125 VAC

    Wire : 3

  • Environmental Specifications

    Corrosion Resistance : Salt fog tested

    Flammability : Rated V-0 (Contact Carrier), HB or better (Housing) per UL94

    IP Rating : IP66, IP67, IP68, IP69K

    NEMA Enclosure Type : 3R, 4X, 6P and 12

    NSF : 14159-1, Hygenic Requirement for the Design of Meat & Poultry Processing Equipment

    UV Resistance : UV stabilized F1 rated housings

  • Material Specifications

    Assembly Screws : 303 Stainless Steel

    Contact Carrier : Glass filled Nylon

    Grommet/Gasket : NBR/Buna N

    Housing : PBT + PC

    Terminal Screws : 303 Stainless Steel

  • Mechanical Specifications

    Cable Clamp Screw Torque : 10 in-lb

    Conductor Range : #14 AWG to #10 AWG

    Contact Carrier Assembly Screw Torque : 8 in-lb

    Crush Test : 250 lbs for 1 min after -25°C for 6 hrs

    Hardware Head Type : Hex style socket screws for terminals, combination screws for all others

    Impact : Drop from 30" 8 times after conditioning to -25°C, for 6 hoursDrop from 72" after conditioning to -35°C, for 6 hours

    Screw Terminal Torque : 20 in-lb

  • Product Features

    Clock Position : 4 o'clock

    Color : Yellow

    Configuration : North American

    Device Type : Inlet

    Product Markings : Brand, UL, CE and environmental ratings molded in. Item number, ampacity, voltage, phases, HP, NSF on label

    Series : LEV Series

  • Standards and Certifications

    CE : CE certification

    CSA : CSA C22.2 No 182.1-13 (Harmonized with UL 1682)

    IEC Rating : 60309-1, 60309-2

    NOM : NOM –ANCE standards

    RoHS : RoHS compliant components

    UL : UL 1686 C2, UL 1682

  • Warranty

    Warranty : 5-Year Limited

  • US12149019
  • US10431922
  • MX417278

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications