IEC Pin & Sleeve Inlet
3100B7W
100 Amp, 480 Volt, 2P, 3W, Inlet North American Pin & Sleeve Inlet, Industrial Grade, IP67, Watertight - RED
Product Information
Electrical Specifications
Amperage : 100 A
Current Interrupting : Certified for current interrupting at full rated current
Dielectric Voltage : 3000V for 1 min.
Endurance : Up to 250 connects and disconnects, under load, at full rated current and voltage
Insulation Resistance : 500V for 1 min; >= 5MΩ
Pole : 2
Voltage : 480 VAC
Wire : 3
Environmental Specifications
Corrosion Resistance : Ferrous parts immersed in 20°C, 10 percent ammonium chloride solution for 10 min
Flammability : Rated V-0 per UL 94
IP Rating : IP67/IP69K
Moisture Resistance : Per UL 1682, immersed for 24 hours in 5cm of 25°C water
Material Specifications
Body Material : Valox 357
Contact Carrier : Reinforced Nylon
Gasket Material : Chloroprene
Locking Ring : Valox 357
Mounting Flange : Valox 357
Phase and Ground Pins : Brass
Terminal Screws : Stainless Steel
Product Features
Color : Red
Configuration : North American
Device Type : Inlet
IEC Rating : 60309-1 and 60309-2
Standards and Certifications
CE Marking : Per low voltage directives 73/23/EEC, 93/68/EEC
CSA Certified : C22.2 No 182.1
IEC Rating : 60309-1 and 60309-2
UL Listed : 1682 and 1686
Warranty : 2-Year Limited
Related Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors