Loading...

Weather-Resistant Coverplate

3061-Y

Coverplate, Standard, Single-Gang, Flip-Lid, Thermoplastic, Weather-Resistant, GFCI/decora® Receptacles - Yellow

Color: Yellow

UPC Code: 078477409350
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here

Product Information

  • Material Specifications

    Gasket : Neoprene/EPDM/SBR Blend

    Mounting Screws : Stainless Steel

    Plate Material : Polycarbonate

    Spring Hinge Components : Stainless Steel

  • Product Features

    Color : Yellow

    Device Type : Cover

    Gang : 1

  • Standards and Certifications

    RoHS : Compliant

    UL Listed : 514D

  • Warranty

    Warranty : 2-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications