3058-Y
1.56" diameter Single Receptacle Coverplate with Weather-Resistant Flip Lid - YELLOW
Leviton’s line of temporary power solutions now includes industrial grade portable outlet boxes with cover plates and weather resistant flip lids. For applications ranging from industrial and processing plants to construction and maintenance to entertainment and theater, these durable devices will help to deliver the power you need, where you need it. Constructed of high-performance TPV, these boxes maintain their integrity in most any temperature, are extremely resistant to harsh chemicals and exhibit excellent strength and resistance to fatigue. They are available in single and two-gang sizes, both feed-thru and pendant style. Plus, you can choose either high-visibility yellow (for most industrial and commercial applications) or black (for entertainment applications). Coverplates and Flip lids are available in many common configurations.
Color: Yellow
Product Information
Environmental Specifications
Flammability : Rated V-0 (Plate), HF-1 (Gasket) per UL 94
Operating Temperature : -40°C to 93°C
Material Specifications
Gasket : Neoprene/EPDM/SBR Blend
Mounting Screws : Stainless Steel
Plate Material : Polycarbonate
Spring Hinge Components : Stainless Steel
Product Features
Color : Yellow
Device Type : Cover
Gang : 1
Standards and Certifications
RoHS : Compliant
UL Listed : 514D
Warranty
Warranty : 2-Year Limited
Residential
- Traditional Circuit Breakers
- Smart Circuit Breakers
- Outdoor Meter Main
- Indoor Load Centers
- Outdoor All-in-One
- Main Circuit Breakers
- Covers & Doors
- Traditional Circuit Breakers
- Surge Protective
- Accessories
- Canadian Load Centers
- Single Family Residences
- Multi-Dwelling Units (MDU)
- Utility Products for Residential