Submeter, Indoor, 277/480V, 3 Phase 4 Wire, 13 Three Element Meters, Electric Meter, MMU
2X413-CFG
Series 2000 Submeter, 13-Meter Xtra-Large MMU Indoor Surface Mount Enclosure, 277/480VAC, 3P/4W, Configured for Amperage Ratings and Optional Demand Feature. Current Transformers not included. SUBMETER ONLY.
Leviton’s Series 2000 Submeter Multiple Meter Units (MMUs) are designed for commercial and industrial multi-tenant submetering applications in which multiple three phase loads (120/208V or 277/480V) are fed from the same or adjacent power distribution panels to be metered.
NOTE: All MMU orders require submittal of a Configuration Form. Please download the form from this page located below.
Do you have a question about submetering?
Contact us to learn more.
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477608111
Electrical Specifications
Voltage : 277/480 VAC 3PH 4W
Product Features
CTs Included : No Meter Only
Communication : Pulse Output
Enclosure : Indoor (NEMA 1)
Meter Configuration : Multiple Meter Unit
Product Line : Series 2000 MMU
Product Type : Electric Submeter
Related Videos
Building Manager Online (BMO) - Video - Basic Module - Software for Submetering
Building Manager Online (BMO) - Video - Tenant Billing - Software for Submetering
Building Manager Online (BMO) - Video - Advanced Reporting - Software for Submetering
How to read Current Transformer Ratings for Submeters - Video
Current Transformer (CT) Installation and Orientation for Submeters - Video
Submetering - How to Submeter - Video - Step 1 - Evaluate the Facility
Submetering - How to Submeter - Video - Step 2 - Planning
Submetering - How to Submeter - Video - Step 3 - Submetering System Installation
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors