Loading...

Submeter, Indoor, 120/208/240V, 3 Phase 4 Wire, Max 800A, Three Element, Electric Meter

2N208-81

DISCONTINUED

Discontinued Product. Series 2000 Submeter, Three Element Meter, 120/240/208V, 3PH, 4W, Line-to-Line, 800:0.1A ratio, Max 800A, Indoor Surface Mount Enclosure. METER ONLY. Requires (3) 800A Current Transformers, Electric Meter: Yes, Title 24 compliant, ASHRAE 90.1 compliant

The Leviton VerifEye™ Series 2000 line of revenue-grade submeters meets all measurement and verification-based opportunities – including load management and LEED rating achievement. Designed to provide a simple and effective process for accurately capturing measurements of power consumption, Series 2000 meters are easy to specify and install for new construction and retrofits.
• 3-Phase, 4-Wire applications, 120/208V or 277/480V
• kWh and demand (optional)
• Large LCD display
• Isolated pulse output channel
• 100A-1200A Services

UPC Code: 078477545225
Country of Origin : United States

Product Information

  • Electrical Specifications

    Amperage : 800 A

    Voltage : 120/240/208 VAC 3PH 4W

  • Product Features

    CTs Included : No Meter Only

    Communication : Pulse Output

    Enclosure : Indoor (NEMA 1)

    Meter Configuration : Single Meter

    Product Line : Series 2000

• Measures kWh and demand (optional)
• Conform to all applicable standards of ANSI C12.1
• Equipped with an Isolated Pulse Output channel
• Utilizes revenue grade 0.3% accuracy class 0.1A secondary solid core CTs that conform to all applicable ANSI requirements or 1.0% accuracy split-core CTs
• Up to three sets of CTs per phase can be paralleled per meter without the need for a meter multiplier
• Enclosures include surface mount industrial grade JIC steel indoor and NEMA 4X outdoor
• Interfaces with numerous communication systems – Hardwired Automatic Meter Reading (AMR) or wireless AMR
• Large LCD display shows kWh and instantaneous and peak demand (optionally) with manual keyed reset
• Load Indicator LED verifies meter functionality
• Reverse Phase Indicator LED illuminates if the meter is improperly installed
• UL/cUL Listed for UL 916 Energy Monitoring Equipment
• Five year warranty

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications