Submeter, Indoor, 480V, 3 Phase 4 Wire, Max 800A, 3 Split Core Current Transformers, Demand Meter, Electric Meter Kit
2K480-8D
Series 2000 Submeter, 480V 3P/4W 800A Demand Indoor Kit w/3 Split Core Current Transformers (CT)
The Leviton VerifEye™ Series 2000 line of revenue-grade submeters meets all measurement and verification-based opportunities including load management and LEED rating achievement. Designed to provide a simple and effective process for accurately capturing measurements of power consumption, Series 2000 meters are easy to specify and install for new construction and retrofits.
Product Information
Electrical Specifications
Amperage : 800 A
Voltage : 277/480 VAC 3PH 4W
Product Features
CTs Included : 3 Split Core CTs
Communication : Pulse Output
Enclosure : Indoor (NEMA 1)
Meter Configuration : Single Meter
Product Line : Series 2000 Kit
Type
Product Type : Submeter and Current Transformer(s)
- Measures kWh and demand (optional)
- Conform to all applicable standards of ANSI C12.1
- Equipped with an Isolated Pulse Output channel
- Utilizes revenue grade 0.5% accuracy class 0.1A secondary solid core CTs that conform to all applicable ANSI requirements or 1.0% accuracy split-core CTs
- Up to three sets of CTs per phase can be paralleled per meter without the need for a meter multiplier
- Enclosure options include surface mount industrial grade JIC steel indoor and NEMA 4X outdoor
- Interfaces with numerous communication systems – Hardwired Automatic Meter Reading (AMR) or wireless AMR
- Large LCD display shows kWh and optional peak and instantaneous kW with demand reset
- Load Indicator LED verifies meter functionality
- Reverse Phase Indicator LED illuminates if the meter is improperly installed
- CT Lead length maximum: 48”
- UL/cUL Listed Energy Usage Monitor pre CCN FTR7
- Five year warranty