Loading...
Product added to your list. To view the list, Click Here

Submeter, Indoor, 480V, 3 Phase 4 Wire, Max 1200A, 3 Split Core Current Transformers, Demand Meter, Electric Meter Kit

2K480-12D

Series 2000 Submeter, 480V 3P/4W 1200A Demand Indoor Kit w/3 Split Core Current Transformers (CT)

The Leviton VerifEye™ Series 2000 line of revenue-grade submeters meets all measurement and verification-based opportunities including load management and LEED rating achievement. Designed to provide a simple and effective process for accurately capturing measurements of power consumption, Series 2000 meters are easy to specify and install for new construction and retrofits.

Do you have a question about submetering?

Contact us to learn more.

UPC Code: 078477597828
Country of Origin : United States

Product Information

  • Electrical Specifications

    Amperage : 1200 A

    Voltage : 277/480 VAC 3PH 4W

  • Product Features

    CTs Included : 3 Split Core CTs

    Communication : Pulse Output

    Enclosure : Indoor (NEMA 1)

    Meter Configuration : Single Meter

    Product Line : Series 2000 Kit

  • Type

    Product Type : Submeter and Current Transformer(s)

  • Measures kWh and demand (optional)
  • Conform to all applicable standards of ANSI C12.1
  • Equipped with an Isolated Pulse Output channel
  • Utilizes revenue grade 0.5% accuracy class 0.1A secondary solid core CTs that conform to all applicable ANSI requirements or 1.0% accuracy split-core CTs
  • Up to three sets of CTs per phase can be paralleled per meter without the need for a meter multiplier
  • Enclosure options include surface mount industrial grade JIC steel indoor and NEMA 4X outdoor
  • Interfaces with numerous communication systems – Hardwired Automatic Meter Reading (AMR) or wireless AMR
  • Large LCD display shows kWh and optional peak and instantaneous kW with demand reset
  • Load Indicator LED verifies meter functionality
  • Reverse Phase Indicator LED illuminates if the meter is improperly installed
  • CT Lead length maximum: 48”                         
  • UL/cUL Listed Energy Usage Monitor pre CCN FTR7
  • Five year warranty

Related Videos

How to Wire a VerifEye™ Series 2000 Submeter for 3-Phase Applications | Leviton
Building Manager Online (BMO) - Video - Basic Module - Software for Submetering
Building Manager Online (BMO) - Video - Tenant Billing - Software for Submetering
Building Manager Online (BMO) - Video - Advanced Reporting - Software for Submetering
How to read Current Transformer Ratings for Submeters - Video
Current Transformer (CT) Installation and Orientation for Submeters - Video
Submetering - How to Submeter - Video - Step 1 - Evaluate the Facility
Submetering - How to Submeter - Video - Step 2 - Planning
Submetering - How to Submeter - Video - Step 3 - Submetering System Installation

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications