Loading...
Product added to your list. To view the list, Click Here

Two Cell, Far Cyc, Light Fixture, Bare Ends, 220V

2FC2V-50B

DISCONTINUED
Two Cell Far Cyc Light Fixture 220V with C Clamp, Hanging Yoke and Bare Ends
UPC Code: 078477158753
Country of Origin : Mexico

Product Information

  • Electrical Specifications

    Voltage : 100/240 VAC

  • Product Features

    Lamp Type : Incandescent

    Product Category : Fixtures

    Product Line : 2FCXX

    Product Type : Far Cyc

    Style : Cyc

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications