Loading...

Submeter, Indoor, 277/480V, Phase Config 8x3, 12x2, 24x1 with Terminal Strips, Electric Meter, Multiple Point High Density Smart Meter

277TS-241

Series 8000, Commercial & Industrial Submeter, 277/480V, Phase Config 24x1 (1P/3W), 12x2 (2P/3W), 8x3 (3P/4W) with Terminal Strips, Title 24 compliant, ASHRAE 90.1 compliant, SUBMETER ONLY

The VerifEye™ Series 8000 Multiple Point Submeters are designed to meter multi-tenant office buildings, medium-sized retail, institutional, multi-tenant residential and other high density applications. VerifEye Series 8000 submeters provide twenty-four meter elements that can be configured as any combination of 1 phase, 2 phase or 3 phase meters or monitors.

Do you have a question about submetering?

Contact us to learn more.

UPC Code: 078477752326
Country of Origin : Canada

Product Information

  • Communcation Specifications

    Ports : Single 10/100BASE-T Ethernet, RS-232

    Protocol : ModBus TCP/IP, DHCP, HTTP, PPP, SNTP, FTP, ModBus TCP, ModBus RTU (RS-485), BACnet IP

  • Electrical Specifications

    Voltage : 277/480 VAC

  • Environmental Specifications

    Altitude : 9843 ft (3000m) maximum

    Operating Humidity : 0 to 90% non-condensing

    Operating Temperature : -40°C to 70°C

  • Mechanical Specifications

    Dimensions : 13” (33cm) Height x 11.8”(16.9”) (30.5 cm) Width x 2” (5cm) Depth

    Enclosure : Indoor

    Weight : 14 lbs (6.35kg), 21 lbs (9.52Kg)

  • Product Features

    Application : Multi-tenant office buildings,Medium-sized retail,Institutional,Multi-tenant residential and other high density applications

    CTs Included : No - Submeter Only

    Listings : (EMC): FCC Part 15 Class A, ICES-003, IEC6100-4-5, TUV and UL certified to IEC/EA/UL/CSA - 61010-1 2nd Edition CSA-C22.2 No. 61010-1-04, ANSI/C12.20 0.5 Class, California Weights and Measures Approved

    Meter Configuration : Branch Circuit Monitor

    Product Line : Series 8000

    Product Type : Electric Submeter

    Warranty : 5-Year Limited

  • Standards and Certifications

    Buy American Act (BAA) Compliant : Yes

  • Building automation integration and tenant metering
  • Multiple point meter-installation and hardware-savings
  • Can monitor as low as 2A
  • Provides multiple electric loads in one device
  • Monitors up to 24 current transformers - 8 (3) phase, 12 (2) phase or 24 single phase loads
  • 100 - 5,000 amp current transformers
  • ModBus TCP, ModBus RTU (RS-485) and BACnet IP standard feature
  • Measures kilowatt hours, kW demand, volts, amps
  • Interval and net metering
  • Configurable via Ethernet or simple ModBus RTU network to BMS or VerifEye software solutions for tenant billing or measurement & verification (M&V)

Related Videos

Building Manager Online (BMO) - Video - Basic Module - Software for Submetering
Building Manager Online (BMO) - Video - Tenant Billing - Software for Submetering
Building Manager Online (BMO) - Video - Advanced Reporting - Software for Submetering
How to read Current Transformer Ratings for Submeters - Video
Current Transformer (CT) Installation and Orientation for Submeters - Video
Submetering - How to Submeter - Video - Step 1 - Evaluate the Facility
Submetering - How to Submeter - Video - Step 2 - Planning
Submetering - How to Submeter - Video - Step 3 - Submetering System Installation

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications