Loading...

Locking Plug, 30 Amp, 250 Volt, Industrial Grade, Corrosion Resistant, Yellow & White

26CM-21

30 Amp, 250 Volt, NEMA L6-30P, 2P, 3W, Locking Plug, Industrial Grade, Grounding, Corrosion-Resistant - YELLOW-WHITE

Leviton's Black & White line of industrial grade plugs, connectors, flanged inlets, and outlets offer superior performance, long lasting reliability and features that are backed by a limited lifetime warranty:

  • One piece contacts reduce friction and overheating
  • Unique cord clamp accepts wide range of cord sizes
  • Rugged nylon construction resists impact, sunlight, chemicals, and rough use
  • Industry exclusive limited lifetime warranty
UPC Code: 078477807972
Country of Origin : Mexico
NEMA L6-30P

Product Information

  • Electrical Specifications

    Amperage : 30 A

    Current Interrupting : Certified for current interrupting at full rated current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Grounding

    Pole : 2

    Temperature Rise : Max 30C at 250 cycles OL at 200 pct rated current

    Voltage : 250 VAC

    Wire : 3

  • Environmental Specifications

    Environment : Corrosive

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -40°C to 60°C

  • Material Specifications

    Assembly Screws : Stainless Steel 300

    Back Cover : Thermoplastic

    Blades/Contacts : Nickel-Plated Brass

    Body Material : Super Tough ST801 Nylon

    Clamp Insert : Nylon

    Color : Yellow-White

    Cord-Clamp : Nylon

    Face Material : Nylon

    Terminal Screws : Nickel-Plated Brass 8-32

  • Mechanical Specifications

    Cord Range : .218 - .430

    Product ID : Ratings and NEMA I.D. permanently marked on device

    Screw Terminal Torque : 10-14 in-lbs

    Terminal Accom. : 18-10 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

    Wire Gauge : 16-8 AWG

  • Product Features

    Body Material : Super Tough ST801 Nylon

    Brand : Black and White

    Color : Yellow-White

    Cord Range : .218 - .430

    NEMA : L6-30P

  • Standards and Certifications

    ANSI : C-73

    NEMA : WD-6

    NOM : 057

    UL : 498

    UL Fed Spec WC-596 : File E13393

    Warranty : Limited Lifetime Warranty Warranty

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications