Loading...

26719-100

75W-600V, G23, G23-2 Base, 5W 7W 9W 2-Pin, Compact Fluorescent Lampholder, Horizontal, Snap-In, white Color Code, Quick-Connect 18AWG Solid or Str. Tinned, White Body.

UPC Code: 078477949566
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here

Product Information

  • Electrical Specifications

    Body Style : Standard Body

    Color : White

    Lamp Wattage : 5 W 7 W 9 W

    Mounting Type : Snap-In

    Panel Thickness : .023 - .039

    Termination : Quick-Connect 18AWG Solid or Str. Tinned

    Wire Strip Length : 3/8 Inch

    Wiring Ports : 2

  • Mechanical Specifications

    Availability : Distribution

    Body Material : Thermoplastic

    Mounting Orientation : Horizontal

    Mounting Type : Snap-In

    Panel Thickness : .023 - .039

    Retainer Clip : Stainless Steel

    Termination : Quick-Connect 18AWG Solid or Str. Tinned

  • Product Features

    Availability : Distribution

    Color Code : White

    Lamp Base : G23, G23-2

    Lamp Contacts : 2-Pin

    Lamp Wattage : 5 W 7 W 9 W

    Lampholder Type : Compact

    Light Type : Fluorescent

    Mounting Orientation : Horizontal

    Mounting Type : Snap-In

    Panel Thickness : .023 - .039

    Rated Wattage : 75W

    Standards and Certifications : UL/CSA/NOM

    Style Name : Standard Body

    Termination : Quick-Connect 18AWG Solid or Str. Tinned

    Voltage : 600 Volt

    Warranty : 1 Year Limited

  • Standards and Certifications

    CSA Certified : File LR-1863

    NOM : 057

    UL Listed : File E5833

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications